text.skipToContent text.skipToNavigation

B32G54G19W

by Burndy 

Catalog ID: B32G54G19W

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 6
Plated Y
UPC 781810643921

Dimensions

Dimension - L Length Overall mm 1372
Dimension - Length Overall inch 54

Electrical Ratings

Amperage Rating 1800 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads