text.skipToContent text.skipToNavigation

B3E12NTN

by Burndy 

Catalog ID: B3E12NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
UPC 781810173428
UPC 12 Digit 7818101734288

Dimensions

Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in

Electrical Ratings

Rating - Indoor Amperage 700
Rating - Outdoor Amperage 840

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings