text.skipToContent text.skipToNavigation

B4D11G39U

by Burndy 

Catalog ID: B4D11G39U

Undrilled Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810201572
UPC 12 Digit 7818102015722

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads