Burndy_SKU_Braid
Burndy_SKU_Braid

B4E48UTN Flexible Copper Braid, Tin Plated Undrilled Ferrules, 48.00 in Long

Brand:

Burndy

Catalog ID:

B4E48UTN

Flexible Copper Braid, Tin Plated Undrilled Ferrules, 48.00 in Long.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810467404
UPC 12 Digit
7818104674044

Dimensions

Dimension - L Length Overall mm
1219 mm
Dimension - Length Overall inch
48.00 in
Length
48 in

Electrical Ratings

Rating - Indoor Amperage
850
Rating - Outdoor Amperage
1020

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads