text.skipToContent text.skipToNavigation

B4EE9D75TNCG1

by Burndy 

Catalog ID: B4EE9D75TNCG1

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810420799
UPC 12 Digit 7818104207999

Dimensions

Dimension - L Length Overall mm 248 mm
Dimension - Length Overall inch 9.75 in

Electrical Ratings

Rating - Outdoor Amperage 1500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads