text.skipToContent text.skipToNavigation

B4F20

by Burndy 

Catalog ID: B4F20

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated N
UPC 781810200179
UPC 12 Digit 7818102001799

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 508 mm
Dimension - Length Overall inch 20.00 in
Dimension - Pad Width inch 1.44 in
Thickness 0.88 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices