text.skipToContent text.skipToNavigation

B5G20D50G6

by Burndy 

Catalog ID: B5G20D50G6

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 5
Plated Y
UPC 781810205327
UPC 12 Digit 7818102053277

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 521 mm
Dimension - Length Overall inch 20.50 in
Dimension - Pad Width inch 2 in
Thickness 0.81 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads