Burndy_SKU_Braid
Burndy_SKU_Braid

B5G20D50G6 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B5G20D50G6

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
5
Plated
Y
UPC
781810205327
UPC 12 Digit
7818102053277

Dimensions

Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
521 mm
Dimension - Length Overall inch
20.50 in
Dimension - Pad Width inch
2 in
Length
20.5 in
Thickness
0.81 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads