text.skipToContent text.skipToNavigation

BB024L19D69G9

by Burndy 

Catalog ID: BB024L19D69G9

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 781810206423
UPC 12 Digit 7818102064233

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads