BB036L11D88G38TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB036L11D88G38TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810204702
UPC 12 Digit
7818102047022
Dimensions
Length
11.88 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_BB036L11D88G38TN_Specsheet
BB036L11D88G38TN Specification Sheet
Catalogs
Full Line BURNDY Catalog