BB077150FT Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB077150FT
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945141520
UPC 12 Digit
6219451415200
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_BB077150FT_Specsheet
BB077150FT Specification Sheet
Catalogs
Full Line BURNDY Catalog