text.skipToContent text.skipToNavigation

BD17D25G152

by Burndy 

Catalog ID: BD17D25G152

Tinned copper flexible braid 17.25"x0.94"x0.13"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810204610
UPC 12 Digit 7818102046100

Dimensions

Dimension - L Length Overall mm 438 mm
Dimension - Length Overall inch 17.25 in
Dimension - Width inch 0.94
Dimension - Width mm 24 mm

Electrical Ratings

Rating - Indoor Amperage 190
Rating - Outdoor Amperage 225

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads