Burndy_SKU_Braid
Burndy_SKU_Braid

BD20U 20 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD20U

Flexible Tin Copper Braid 20 inches long.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
781810199145
UPC 12 Digit
7818101991455

Dimensions

Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20.00 in
Length
20 in

Electrical Ratings

Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads