text.skipToContent text.skipToNavigation

BD24G272TN

by Burndy 

Catalog ID: BD24G272TN

Tin Plated Copper Braid 24 in Long

Product Details

General

Connector Type Braid
Material Copper
UPC 781810567401
UPC 12 Digit 7818105674011

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads