text.skipToContent text.skipToNavigation

BD56G285TN

by Burndy 

Catalog ID: BD56G285TN

Tin Plated Copper Braid 56 in Long

Product Details

General

Connector Type Braid
Material Copper
UPC 621945431317
UPC 12 Digit 6219454313177

Dimensions

Dimension - L Length Overall mm 1422 mm
Dimension - Length Overall inch 56.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings