text.skipToContent text.skipToNavigation

BE12D80G169TN

by Burndy 

Catalog ID: BE12D80G169TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810493687
UPC 12 Digit 7818104936877

Dimensions

Dimension - L Length Overall mm 325 mm
Dimension - Length Overall inch 12.80 in

Electrical Ratings

Rating - Indoor Amperage 340 A
Rating - Outdoor Amperage 405 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads