text.skipToContent text.skipToNavigation

BE18D63TNCG1

by Burndy 

Catalog ID: BE18D63TNCG1

Tinned copper flexible braid 18.2"x1.5"x0.17"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810420980
UPC 12 Digit 7818104209800

Dimensions

Dimension - L Length Overall mm 462 mm
Dimension - Length Overall inch 18.20 in
Dimension - Width inch 1.5
Dimension - Width mm 38 mm
Weight 0.87 lb

Electrical Ratings

Rating - Indoor Amperage 340
Rating - Outdoor Amperage 405

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads