text.skipToContent text.skipToNavigation

BE8D50G116TN

by Burndy 

Catalog ID: BE8D50G116TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810065334
UPC 12 Digit 7818100653344

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads