BG21G90 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BG21G90
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810159934
UPC 12 Digit
7818101599344
Dimensions
Length
21 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_BG21G90_Specsheet
BG21G90 Specification Sheet
Catalogs
Full Line BURNDY Catalog