text.skipToContent text.skipToNavigation

CYL10D50G1

by Burndy 

Catalog ID: CYL10D50G1

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated N
UPC 781810206348
UPC 12 Digit 7818102063488

Dimensions

Dimension - L Length Overall mm 267 mm
Dimension - Length Overall inch 10.50 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads