BUR_SKU-FenceFabricGroundClamp
BUR_SKU-FenceFabricGroundClamp

FFGC4, Fence Fabric Grounding Connector, #4 AWG

Brand:

Burndy

Catalog ID:

FFGC4

Fence Fabric Mechanical Ground Connector; #4 AWG.

Product details

General

Connector Type
Tin-Plated Copper
Installation Torque Recommended in-lb
67 lbs
Material
Copper
UPC
621945466791

Certifications And Compliance

Certification - CSA Approved
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
22275

Resources and downloads