BUR_SKU-FenceFabricGroundClamp
BUR_SKU-FenceFabricGroundClamp

FFGC6, Fence Fabric Grounding Connector, #6 AWG

Brand:

Burndy

Catalog ID:

FFGC6

Fence Fabric Mechanical Ground Connector; #6 AWG.

Product details

General

Connector Type
Tin-Plated Copper
Installation Torque Recommended in-lb
67 lbs
Material
Copper
UPC
621945466777

Certifications And Compliance

Certification - CSA Approved
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9900

Resources and downloads