text.skipToContent text.skipToNavigation

FFGC6

by Burndy 

Catalog ID: FFGC6

#6 AWG

Product Details

General

Connector Type Tin-Plated Copper
Installation Torque Recommended in-lb 67 lbs
Material Copper
UPC 621945466777

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings