GAR1728CG2, Mechanical Grounding Connector, Cable to Rod or Pipe
Request a Quote
Brand:
Burndy
Catalog ID:
GAR1728CG2
Prop 65 Notice
To Rod or Pipe with the Same Connector.
Product details
Resources and downloads
Product details
General
Installation Torque Recommended Run in-lb
480 Lb in
Material
Copper
Plated
N
Plating Type
Unplated
UPC
621945113008
UPC 12 Digit
6219451130088
Conductor Related
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Pipe or Round Tube Size Range
1-1/2 in
Conductor Type
CU C Solid-Size
CU C Str-Size
CU Tube Std-Size
Rod-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
2
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
GAR1728CG2 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50061876