text.skipToContent text.skipToNavigation

GAR6426TN

by Burndy 

Catalog ID: GAR6426TN

Mechanical Grounding Connector, 4SOL - 2/0STR PIPE SIZE: 3/8" IPS ROD SIZE: 5/8" - 3/4" Tin Plated

Product Details

General

Installation Torque Recommended in-lb 240 lb-in
Material Copper Alloy
Plated N
Plating Type Tin Plated
UPC 781810544266
UPC 12 Digit 7818105442666

Dimensions

Dimension - B Length inch 1.19 in
Dimension - L Length Overall mm 40 mm
Dimension - Width inch 2.06 in
Dimension - Width mm 52 mm

Conductor Related

Conductor - Copper Solid Size Range 4 AWG-2/0 AWG
Conductor - Pipe or Round Tube Size 3/8 in
Conductor - Rod Size 0.625in - 0.75in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads