text.skipToContent text.skipToNavigation

GIE4CG3

by Burndy 

Catalog ID: GIE4CG3

Beryllium Copper Grounding Connector, Heavy Duty, For Vehicle Grounding.

Features: High-Strength Copper Alloy Ground Clamps For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists, Corrosion Resistant And Supplied With Nonsparking, Adjustable, Replaceable Contact Grip Screws, Automatic Safety Release Disconnects Should A Vehicle Unexpectedly Move From The Grounded Area, Accommodates 4 Stranded Flexible Copper Cable, Length: 8-1/8 IN

Product Details

General

Application For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists
Contact Point Material Beryllium Copper
EU RoHS Indicator Yes
Material Copper, Beryllium
Plated N
Plating Type Unplated
Sub Brand MECHANICAL CONNECTOR
Type GIE-G, Heavy Duty
UPC 781810231500
UPC 12 Digit 7818102315000

Conductor Related

Conductor Size #4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads