Grounding Clamp, #6 Sol. - #2 Sol.

Brand:

FARGO

Catalog ID:

GC5002

Grounding Clamp, Copper Cable to Cable, Vice Type.

For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.

  • For copper connections
  • One piece design for easier, faster installation
  • Vise design achieves high connector pressure with low wrench force

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
180 in-lbs
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Plating
No
Product Category
Vise Type Connectors
UPC
096359307372

Dimensions

Bolt Diameter
  • 0.313 in
  • 0.313 in
Diameter - Bolt
0.3125 in
Diameter - Bolt Head
0.375 in
Dimensions
1.000 in x 0.750 in x 1.375 in
Height
1.375 in
Length
1 in
Weight
0.164 lb
Width
0.75 in

Conductor Related

Conductor Diameter (Main) - Maximum
0.286 in
Conductor Diameter (Main) - Minimum
0.162 in
Conductor Diameter (Tap) - Maximum
0.286 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Type
Copper

Logistics

Pallet Quantity
9000

Resources and downloads

Specifications

Sales Drawings

Videos

Hubbell Powet Systems Vice Type Clamp (VI0593E)
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps (VI05052E1019)