HUBBELL
BMCSS6W17
BMCSS6W17

BMCSS6W17, Stainless Steel 6" Integrated Bonding Mid-Clamp, M6 or 1/4" Stud

Brand:

WILEY

Catalog ID:

BMCSS6W17

MID CLAMP - M6 HOLE 17MM SPACING.

  • UL467 Listed
  • UL2703 Recognized
  • Low profile design
  • Increased inspectability

Product details

General

Application

304 Stainless Steel integrated bonding mid-clamp for module-to-module bonding

Catalog Number

BMCSS6W17

UPC

621945463400

Dimensions

Height

0.471 in

Width

1.313 in

Certifications And Compliance

Certified Listed

UL467

Industry Standard(s)

UL 467

UL Listed

Yes

Logistics

Carton Quantity

1000