text.skipToContent text.skipToNavigation

WEEB-JJR

by WILEY 

Catalog ID: WEEB-JJR

304 Stainless Steel Electrical Equipment Bond Washer; 1.25” Length; 0.91” Width; 0.33” Height; 0.37” Hole Size; Flexible.

Product Details

General

Item Type 4D
UPC 781810537503
UPC 12 Digit 7818105375033

Dimensions

Dimension - Thread Size -

Certifications and Compliance

Certification - CSA Approved N
Certification - ETL Y
Certification - UL Recognized Y
Certification - cULus N
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 6000

Resources/Downloads

Customer Notices

Sales Drawings