WILEYBRAID9, Cu Braid , 9.00 IN L, 0.709 IN W, M6 or 1/4" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID9

Wiley Braid; 9" Tin Plated.

Product details

General

Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Item Type
3C
Trade Name
WILEY
UPC
781810652084
UPC 12 Digit
7818106520844

Dimensions

Bolt Size
1/4 in
Dimension - Thread Size
-

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
12600

Resources and downloads

Customer Notices

Specifications

Sales Drawings