text.skipToContent text.skipToNavigation

Anchor Shackle

by ANDERSON 

Catalog ID: AS25WBNK

Shackle, Forged Steel, 1.750" Opening, 0.625" Bolt, UTS 30,000 lb

Product Details

General

Material Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series AS Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359285076

Dimensions

Assembly Rating (Ultimate) 0 lb
Clevis Opening 1.75 in
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Length - Coupling 3 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 1.401 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 1600 EA

Resources/Downloads