HUBBELL
Image of AS50 Anchor Shackle - 50k lb
Image of AS50 Anchor Shackle - 50k lb

Anchor Shackle - 50k lb

Brand:

ANDERSON

Catalog ID:

AS50

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 50,000 lbs
  • 0.875" opening
  • 0.75" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Catalog Number

AS50

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

AS Series

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285113

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

0.875 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

1.88 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.2 lb

Width

4.37 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings