text.skipToContent text.skipToNavigation

Anchor Shackle

by ANDERSON 

Catalog ID: AS60BNK

Shackle, Forged Steel, 1.438" Opening, 1.000" Bolt, UTS 80,000 lb

Product Details

General

Material Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series AS Series
Strength Rating - Ultimate 80000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359285199

Dimensions

Assembly Rating (Ultimate) 0 lb
Clevis Opening 1.438 in
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Length - Coupling 3.75 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 4.292 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 480 EA

Resources/Downloads