HUBBELL
Image of CBAB5872 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 72in
Image of CBAB5872 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 72in
play

STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 72in

Brand:

Chance

Catalog ID:

CBAB5872

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 72" of 1-1/4" stainless steel banding and one CBAB58 adjustable buckle

Product details

General

Bandwidth

1-1/4 in

Catalog Number

CBAB5872

Material

Stainless Steel

Type

Banding Components

UPC

096359628811

Dimensions

Distance From Pole

N/A

Length

72 in

Thickness

0.044 in

Weight

2.75 lb

Width

1.25 in

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding