text.skipToContent text.skipToNavigation

FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE DISTANCE, 1/4in x 1-1/4in MATERIAL SIZE

by CHANCE Utility 

Catalog ID: 7130

Flat Crossarm Brace 30" long. Have rounded ends and are punched at one end with a 9 /16" hole, with a 7 /16" hole at the other end. Holes punched 1-inch from brace end to center of hole. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359074243

Dimensions

Distance From Pole N/A
Length 30.00 in
Weight 2.7 lb

Logistics

Pallet Quantity 800 EA

Resources/Downloads