text.skipToContent text.skipToNavigation

Guard Arms

GUARD ARM BRACE, 18in LENGTH

By CHANCE Utility  
Catalog ID: DB9M1
Guard arm brace for stabilization of guard arms is 18" overall length with 7/16" dia.arm hole and 9/16" dia. pole-end hole are spaced on 16-1/4" centers. Material is 1/4" x 1-1/4" steel galvanized per ASTM A-153
Page 1 of 1