text.skipToContent text.skipToNavigation

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 48in SPAN x 18in DROP

by CHANCE Utility 

Catalog ID: 6941

One-piece V-type crossarm brace is fabricated from angle steel and provides heavy-duty support for crossarm stability.

  • 51" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359073949

Dimensions

Distance From Pole N/A
Length 48.00 in
Weight 9.6 lb

Certifications and Compliance

Industry Standard(s) ANSI 135.6

Logistics

Pallet Quantity 200 EA

Resources/Downloads