HUBBELL
Image of 5728 CORNER CONSTRUCTION BRACKET, 3/4in

CORNER CONSTRUCTION BRACKET, 3/4in

Brand: Chance

Catalog ID: 5728

Corner construction bracket is used to support conductor on small angle applications. Attaches to pole with two clevis bolts spaced at 12".

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1-1 /2" x 2" inside diameter drop-forged eyes
  • 12" extension from pole
  • Mounting eyes are at right angles to take-off eye
  • Material:Hot dip galvanized steel per ASTM A-153

General

Catalog Number

5728

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359072843

Dimensions

Dimensions

19.000 in x 13.000 in x 13.500 in

Distance From Pole

N/A

Height

13.5 in

Length

19 in

Weight

4.82 lb

Width

13 in

Certifications And Compliance

RUS Listed Reference

cr - Bracket, angle suspension

Logistics

Pallet Quantity

240