HPS_ID_PSC2060693_PRODIMAGE
HPS_ID_PSC2060693_PRODIMAGE

CONDUIT BRACKET, STEEL, 6in POLE OFFSET

Brand:

Chance

Catalog ID:

PSC2060693

Steel conduit bracket supports conduit with 6" offset from pole. U-bolts (not supplied) support the conduit to the bracket.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 5/8" machine bolts, hole spacing is 4-1/2"
  • Bottom mounting slot is open to the end
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Conduit Bracket
UPC
096359399919

Dimensions

Dimensions
9.000 in x 6.000 in x 7.000 in
Height
7 in
Length
9 in
Weight
4.9 lb
Width
6 in

Resources and downloads