HUBBELL
Image of C2WT24 TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH
Image of C2WT24 TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH

Brand:

Chance

Catalog ID:

C2WT24

2-Way T-Slot bar can be used to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 1/2" and 5/8" diameter bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

Product details

General

Catalog Number

C2WT24

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Style

2-Way

Type

Conduit Bracket

UPC

096359353973

Dimensions

Distance From Pole

N/A

Length

24 in

Weight

2.13 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

400

Resources and downloads