text.skipToContent text.skipToNavigation

For Conduit

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET

By CHANCE Utility  
Catalog ID: C6CSO
Aluminum conduit bracket supports conduit with 6" offset from pole when combined with T-slot bar and conduit straps ordered seperately.

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 12in LENGTH

By CHANCE Utility  
Catalog ID: C2WT12
Aluminum 2-Way T-Slot bar, 12" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 5/8" and 3/4" bolt.

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 6in T-SLOT BAR

By CHANCE Utility  
Catalog ID: C6CSO6
Aluminum conduit bracket supports conduit with 6" offset from pole. The 6" T-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH

By CHANCE Utility  
Catalog ID: C2WT24
Aluminum 2-Way T-Slot bar, 24" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 5/8" and 3/4" bolt.

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 8in T-SLOT BAR

By CHANCE Utility  
Catalog ID: C6CSO8
Aluminum conduit bracket supports conduit with 6" offset from pole. The 8" T-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.