HUBBELL
HPS_ID_1CSM210_PRODIMAGE
* Representative image
HPS_ID_1CSM210_PRODIMAGE

0° Communication Standoff Bracket, 18"

Brand:

Chance

Catalog ID:

1CSM180

18" Medium Duty Fiberglass 0° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 0° Angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1CSM180

Description - End Fitting

Communication clamp

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,500 lb

UPC

096359408222

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

4.6 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

216

Standard Package

1

Resources and downloads