* Representative image
0° Communication Standoff Bracket, 24"
Request a Quote
Brand:
Chance
Catalog ID:
1CSM240
24" Medium Duty Fiberglass 0° Communication Standoff Bracket
Product details
Resources and downloads
Product details
General
Description - End Fitting
Communication clamp
Strength Rating - Minimum Ultimate, Longitudinal (L)
500 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
UPC
096359592099
Dimensions
Diameter - Rod / Tube
1.5 in
Distance From Pole
24 in
Length
24 in
Mounting Bolt Spacing
6.00 in - 8.00 in
Radius - FWDE Wrap-Around
1.5
Weight
5.4 lb
Electrical Ratings
Phase
1-Phase
Logistics
Standard Package
1
Resources and downloads
Specifications
CH-1CSM240-SPEC-EN
Catalogs
Communications Catalog (CA12042E)
Catalog Page
CHANCE® Fiberglass Construction Products (Page 12-32)
Sales Drawings
SA-1CSM120