HUBBELL
HPS_PPHID_251112_PRODIMAGE
HPS_PPHID_251112_PRODIMAGE

15° Communication Standoff Bracket, 18"

Brand:

Chance

Catalog ID:

1CSM18

18" Medium Duty Fiberglass 15° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1CSM18

Description - End Fitting

Communication clamp

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359239338

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 1.86 in x 1.21 in

Distance From Pole

18 in

Height

1.21 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.93 lb

Width

1.86 in

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

168

Standard Package

1

Resources and downloads