15° Communication Standoff Bracket, 24"

Brand:

Chance

Catalog ID:

1CSM24

24" Medium Duty Fiberglass 15° Communication Standoff Bracket

Mounting hardware included. Can be banded.

Product details

General

Description - End Fitting
Communication clamp
Strength Rating - Minimum Ultimate, Longitudinal (L)
700 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1100 lb
UPC
096359239345

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
24.00 in x 1.57 in x 4.79 in
Distance From Pole
24 in
Height
4.79 in
Length
24 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
6.5 lb
Width
1.57 in

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
84
Standard Package
1