HUBBELL
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE

CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE

Brand: Chance

Catalog ID: 6532

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

Product details

General

Catalog Number

6532

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359073451

Dimensions

Distance From Pole

N/A

Length

60 in

Weight

8.43 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

RUS Listed Reference

gc - Chield, cable riser

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings