text.skipToContent text.skipToNavigation

Aerial Cable Suspension Clamp, 1-1/2in Pole Offset, .43in to .75in (7/16in to 3/4in) Strand Size

By CHANCE Utility 

Catalog ID: ASC3

By CHANCE Utility
Catalog ID:  ASC3
Aerial Suspension Clamp, used to secure messenger to pole face. 5/8" hole in clamp base is tapped to remain in position when clamp half is removed. Top hook supports cable during installation.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Ductile Iron, ASTM A-536
UPC 096359005155

Dimensions

Distance From Pole 1.5 in
Weight 1.74 lb

Logistics

Pallet Quantity 960

Resources and Downloads