text.skipToContent text.skipToNavigation

Messenger Suspension Clamp, 3-Bolt, Angled, 1/4in to 7/16in Strand

by CHANCE Utility 

Catalog ID: 7902R

Cable suspension clamp is used with 3/4" diameter through bolt to support cable at poles at corner or angled runs. Through bolt also serves as clamping member. Clamp includes two 1 5/8" carriage bolts. Accommondates strand size 1/4" throught 7/16".

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style 2 Bolt
Type Messenger
UPC 096359074625

Dimensions

Distance From Pole N/A
Weight 1.97 lb

Logistics

Pallet Quantity 1200

Resources/Downloads