text.skipToContent text.skipToNavigation

Formed Wire Deadend for Guy Strand 1/4"

by FARGO 

Catalog ID: FWDE1104

Formed Wire Deadend for 1/4" Guy Strand

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 6650lb (29.6KN) maximum RBS

Product Details

General

Application Deadend for Guy Strand
Color Code Yellow
Material Zinc Plated Steel (B-coat)
Product Category Guy Wire
Type Formed Wire
UPC 096359366065

Dimensions

Length 25 in
Nominal Guy Wire Size 1/4" 7 Strand
Weight 0.440 lb

Conductor Related

Conductor Diameter - Maximum 0.259 in
Conductor Diameter - Minimum 0.231 in
Conductor Diameter Range 0.231 - 0.259
Conductor Type Galvanized Steel
Guy Wire Type Galvanized Steel

Logistics

Pallet Quantity 1400

Resources/Downloads

Videos

HPS Formed Wire Dead End Install (VI05011E)