HPS_ID_FWFDE_GLV_STL_PRODIMAGE
HPS_ID_FWFDE_GLV_STL_PRODIMAGE

Formed Wire False Deadend for Bezinal® Guy Strand 5/16"

Brand:

FARGO

Catalog ID:

BFDE9106

Formed Wire False Deadend for 5/16" Bezinal® Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 11,200lb (49.8KN) maximum RBS

Product details

General

Application
False Deadend for Bezinal® Guy Strand
Color Code
Black
Material
Zinc-Aluminum Coated Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359710967

Dimensions

Length
39 in
Nominal Guy Wire Size
5/16" Bezinal®
Weight
0.955 lb

Conductor Related

Conductor Diameter - Maximum
0.336 in
Conductor Diameter - Minimum
0.292 in
Conductor Diameter Range
0.292 - 0.336
Conductor Type
Bezinal®
Guy Wire Type
Bezinal®

Logistics

Carton Quantity
25
Pallet Quantity
1400